Quantity | Unit price |
---|---|
100 - 999 | $0.1922 |
1000 - 4999 | $0.1098 |
5000 + | $0.1043 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Mounting Hole |
Hole B Fix Type | Locking Arrowhead |
Material | Nylon |
Hole Diameter A | 4 mm |
Hole Diameter A | 0.157 in |
Hole Diameter B | 4 mm |
Hole Diameter B | 0.157 in |
Locking Head Height B | 5.6 mm |
Locking Head Height B | 0.220 in |
Maximum Operating Temperature | 110 °C |
Maximum Operating Temperature | 230 °F |
Maximum Panel Thickness B | 2 mm |
Maximum Panel Thickness B | 0.078 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness B | 0.8 mm |
Minimum Panel Thickness B | 0.030 in |
Operating Temperature Range | -40 - 110 °C |
Operating Temperature Range | -40 - 230 °F |
Panel Thickness B Range | 0.8 - 2 mm |
Panel Thickness B Range | 0.030 - 0.078 in |
Spacer Length | 20.3 mm |
Spacer Length | 0.799 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-0 |
Special Features | Stackable. Top off with MB-1-156. |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue