Menu Search

PCB Support Pillars - Stacking/Self Retaining

In production

These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. This version is stackable for multiple level PC board applicatiopns.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
$0.3405 - $0.3772 Request the lead time here
Screw-Fit
Snap Lock
7.9 mm
$0.3492 - $0.387 Request the lead time here
Screw-Fit
Snap Lock
25.4 mm
$0.2212 - $0.2451 Request the lead time here
Screw-Fit
Snap Lock
7.9 mm
$0.2144 - $0.2375 Request the lead time here
Screw-Fit
Snap Lock
3.2 mm
$0.2179 - $0.2413 Request the lead time here
Screw-Fit
Snap Lock
4.7 mm
  • of 2
Screw Support - 1.6 mm | 0.063 in ; 7.9 mm | 0.311 in ; 4.3 mm | 0.169 in ;

SSRS8-5-01

Price Range
$0.3772 - $0.3405

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    7.9 mm
Screw Support - 1.6 mm | 0.063 in ; 25.4 mm | 1 in ; 4.3 mm | 0.169 in ;

SSRS8-16-01

Price Range
$0.387 - $0.3492

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    7.9 mm
Screw Support - 1.6 mm | 0.063 in ; 7.9 mm | 0.311 in ; 3.3 mm | 0.13 in ;

SSRS4-5-01

Price Range
$0.2451 - $0.2212

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    6.6 mm
Screw Support - 1.6 mm | 0.063 in ; 3.2 mm | 0.126 in ; 3.3 mm | 0.13 in ;

SSRS4-2-01

Price Range
$0.2375 - $0.2144

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    6.6 mm
Screw Support - 1.6 mm | 0.063 in ; 4.7 mm | 0.185 in ; 3.3 mm | 0.13 in ;

SSRS4-3-01

Price Range
$0.2413 - $0.2179

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    6.6 mm