Quantity | Unit price |
---|---|
1000 - 4999 | $0.2504 |
5000 + | $0.238 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Rivet Mount Fix |
Material | PA |
Compatible Panel Hole Diameter | 3.5 mm |
Compatible Panel Hole Diameter | 0.138 in |
Maximum Panel Thickness | 2.0 mm |
Maximum Panel Thickness | 0.079 in |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Overall Diameter | 6.5 mm |
Overall Diameter | 0.256 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Spacer Length | 3.0 mm |
Spacer Length | 0.118 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue