Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a snap-fit design allowing the PC to be removed.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Maximum Panel Thickness B | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.0969 - $0.1021 | 29 In stock |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| $0.0605 - $0.1115 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
| $0.0866 - $0.1597 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| $0.1124 - $0.1184 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| $0.1092 - $0.115 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| $0.0994 - $0.1046 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| $0.0615 - $0.0649 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| $0.1648 - $0.1827 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.0448 - $0.0473 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
| $0.0471 - $0.0495 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| $0.0502 - $0.0529 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
||
| $0.0479 - $0.0505 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0512 - $0.054 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| $0.0471 - $0.0495 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
| $0.0443 - $0.0466 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| $0.0491 - $0.0516 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.079 in
2.0 mm
|
0.63 in
16.0 mm