| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.1039 |
| 1000 - 4999 | $0.0594 |
| 5000 + | $0.0563 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Snap Lock |
| Hole B Fix Type | Snap Lock Fix |
| Material | Nylon 6/6 |
| Hole Diameter A | 4.0 mm |
| Hole Diameter A | 0.157 in |
| Locking Head Height A | 3.0 mm |
| Locking Head Height A | 0.118 in |
| Locking Head Height B | 1.8 mm |
| Locking Head Height B | 0.071 in |
| Maximum Operating Temperature | 110 °C |
| Maximum Operating Temperature | 230 °F |
| Maximum Panel Thickness A | 1.6 mm |
| Maximum Panel Thickness A | 0.063 in |
| Maximum Panel Thickness B | 0.071 in |
| Maximum Panel Thickness B | 1.8 mm |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Minimum Panel Thickness B | 0.031 in |
| Minimum Panel Thickness B | 0.8 mm |
| Panel Thickness A Range | 1.6 mm |
| Panel Thickness A Range | 0.063 in |
| Panel Thickness B Range | 0.8 - 1.8 mm |
| Panel Thickness B Range | 0.031 - 0.071 in |
| Spacer Length | 14.0 mm |
| Spacer Length | 0.551 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-0 |
| Style | 2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue