Quantity | Unit price |
---|---|
100 - 999 | $0.1234 |
1000 - 4999 | $0.0705 |
5000 + | $0.067 |
Colour | Natural |
---|---|
Hole A Fix Type | Snap Lock |
Hole B Fix Type | Snap Lock |
Material | Nylon 6/6 |
Hole Diameter A | 5.5 mm |
Hole Diameter A | 0.217 in |
Locking Head Height A | 2.1 mm |
Locking Head Height A | 0.083 in |
Maximum Panel Thickness A | 1.6 mm |
Maximum Panel Thickness A | 0.063 in |
Maximum Panel Thickness B | 1.6 mm |
Maximum Panel Thickness B | 0.063 in |
Minimum Panel Thickness B | 1.0 mm |
Minimum Panel Thickness B | 0.039 in |
Panel Thickness A Range | 1.6 mm |
Panel Thickness A Range | 0.063 in |
Panel Thickness B Range | 1.0 - 1.6 mm |
Panel Thickness B Range | 0.039 - 0.063 in |
Spacer Length | 16.8 mm |
Spacer Length | 0.661 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Style | Metric Reverse Lock |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue