These locking arrowhead push spacers are designed to support heavily loaded circuit boards. They feature a flat rest mount design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.0929 - $0.0976 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.252 in
6.4 mm
|
||
| $0.1313 - $0.1382 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.189 in
4.8 mm
|
||
| $0.1019 - $0.1073 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.437 in
11.1 mm
|
||
| $0.10 - $0.1052 | 25 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.626 in
15.9 mm
|
||
| $0.1085 - $0.1142 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.874 in
22.2 mm
|
||
| $0.1184 - $0.1247 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.252 in
6.4 mm
|
||
| $0.1002 - $0.1054 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.374 in
9.5 mm
|
||
| $0.1176 - $0.1238 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.437 in
11.1 mm
|
||
| $0.2956 - $0.3275 | 1680 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.5 in
12.7 mm
|
||
| $0.0996 - $0.1048 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.311 in
7.9 mm
|
||
| $0.1038 - $0.1092 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.126 in
3.2 mm
|
||
| $0.0877 - $0.0922 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.563 in
14.3 mm
|
||
| $0.0704 - $0.0742 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.5 in
12.7 mm
|
||
| $0.0953 - $0.1003 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.374 in
9.5 mm
|
||
| $0.0997 - $0.1049 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.189 in
4.8 mm
|
||
| $0.0771 - $0.0811 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.626 in
15.9 mm
|
||
| $0.0628 - $0.0661 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.252 in
6.4 mm
|
||
| $0.0958 - $0.101 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.874 in
22.2 mm
|
||
| $0.1123 - $0.1182 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.626 in
15.9 mm
|
||
| $0.0919 - $0.0968 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue