| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.1865 |
| 1000 - 4999 | $0.1066 |
| 5000 + | $0.1012 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Locking Bayonet Snap-Lock |
| Hole B Fix Type | Locking Arrowhead Snap-Lock |
| Material | Nylon 6/6 |
| Body Diameter | 7.1 mm |
| Body Diameter | 0.28 in |
| Hole Diameter A | 0.157 in |
| Hole Diameter A | 4.0 mm |
| Hole Diameter B | 0.187 in |
| Hole Diameter B | 4.75 mm |
| Locking Head Height A | 0.429 in |
| Locking Head Height A | 10.9 mm |
| Locking Head Height B | 0.22 in |
| Locking Head Height B | 5.6 mm |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
| Panel Thickness A Range | 1.57 mm |
| Panel Thickness A Range | 0.062 in |
| Panel Thickness B Range | 0.031 - 0.078 in |
| Panel Thickness B Range | 0.79 - 1.98 mm |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Overall Body Length | 48.2 mm |
| Overall Body Length | 1.898 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue