Quantity | Unit price |
---|---|
100 - 999 | $0.3076 |
1000 - 4999 | $0.1758 |
5000 + | $0.167 |
Colour | Natural |
---|---|
Hole A Fix Type | Snap Lock |
Hole B Fix Type | Snap Lock |
Material | Nylon 6/6 |
Body Diameter | 4.4 mm |
Body Diameter | 0.173 in |
Hole Diameter A | 3.2 mm |
Hole Diameter A | 0.126 in |
Hole Diameter B | 3.2 mm |
Hole Diameter B | 0.126 in |
Maximum Panel Thickness A | 1.2 mm |
Maximum Panel Thickness A | 0.047 in |
Maximum Panel Thickness B | 2.0 mm |
Maximum Panel Thickness B | 0.079 in |
Minimum Panel Thickness A | 3.0 mm |
Minimum Panel Thickness A | 0.118 in |
Panel Thickness A Range | 3.0 - 1.2 mm |
Panel Thickness A Range | 0.118 - 0.047 in |
Panel Thickness B Range | 2.0 mm |
Panel Thickness B Range | 0.079 in |
Spacer Length | 4.8 mm |
Spacer Length | 0.189 in |
Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue