These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.2097 - $0.2097 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.315 in
8.0 mm
|
||
| $0.4568 - $0.4808 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.984 in
25.0 mm
|
||
| $0.0631 - $0.0664 | Request the lead time here |
|
|
Nylon 6/6
|
0.626 in
15.9 mm
|
||
| $0.2718 - $0.5005 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.787 in
20.0 mm
|
||
| $0.3394 - $0.3394 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.984 in
25.0 mm
|
||
| $0.5699 - $0.5998 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.394 in
10.0 mm
|
||
| $1.0554 - $1.1109 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
1.181 in
30.0 mm
|
||
| RTSN-M4-10-7-1 | $0.6515 - $0.6858 | 19 In stock |
|
|
25% Glass Filled Nylon 6
|
0.394 in
10.0 mm
|
|
| $0.6779 - $0.7136 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.787 in
20.0 mm
|
||
| $0.6292 - $0.6623 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.197 in
5.0 mm
|
||
| $0.6515 - $0.6858 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.315 in
8.0 mm
|
||
| $0.6047 - $0.6365 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.197 in
5.0 mm
|
||
| $0.6779 - $0.7136 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.591 in
15.0 mm
|
||
| $1.1113 - $1.1697 | 6 In stock |
|
|
25% Glass Filled Nylon 6
|
1.181 in
30.0 mm
|
||
| $1.0554 - $1.1109 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.984 in
25.0 mm
|
||
| $0.6292 - $0.6623 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.315 in
8.0 mm
|
||
| $0.7204 - $0.7584 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.591 in
15.0 mm
|
||
| RTSN-M3-20-7-1 | $0.6754 - $0.7111 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.787 in
20.0 mm
|
|
| $0.2533 - $0.2667 | Request the lead time here |
Hexagonal
|
|
25% Glass Filled Nylon 6
|
0.472 in
12.0 mm
|
||
| $0.4212 - $0.4434 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue