Menu Search

PCB Standoffs - Round/Threaded/Plastic

In stock

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Material Spacer Length View
$0.2097 - $0.2097 Request the lead time here
25% Glass Filled Nylon 6
8.0 mm
$0.4568 - $0.4808 Request the lead time here
25% Glass Filled Nylon 6
25.0 mm
$0.0631 - $0.0664 Request the lead time here
Nylon 6/6
15.9 mm
$0.2718 - $0.5005 Request the lead time here
25% Glass Filled Nylon 6
20.0 mm
$0.3394 - $0.3394 Request the lead time here
25% Glass Filled Nylon 6
25.0 mm
$0.5699 - $0.5998 Request the lead time here
25% Glass Filled Nylon 6
10.0 mm
$1.0554 - $1.1109 Request the lead time here
25% Glass Filled Nylon 6
30.0 mm
RTSN-M4-10-7-1 $0.6515 - $0.6858 19 In stock
25% Glass Filled Nylon 6
10.0 mm
$0.6779 - $0.7136 Request the lead time here
25% Glass Filled Nylon 6
20.0 mm
$0.6292 - $0.6623 Request the lead time here
25% Glass Filled Nylon 6
5.0 mm
$0.6515 - $0.6858 Request the lead time here
25% Glass Filled Nylon 6
8.0 mm
$0.6047 - $0.6365 Request the lead time here
25% Glass Filled Nylon 6
5.0 mm
$0.6779 - $0.7136 Request the lead time here
25% Glass Filled Nylon 6
15.0 mm
$1.1113 - $1.1697 6 In stock
25% Glass Filled Nylon 6
30.0 mm
$1.0554 - $1.1109 Request the lead time here
25% Glass Filled Nylon 6
25.0 mm
$0.6292 - $0.6623 Request the lead time here
25% Glass Filled Nylon 6
8.0 mm
$0.7204 - $0.7584 Request the lead time here
25% Glass Filled Nylon 6
15.0 mm
RTSN-M3-20-7-1 $0.6754 - $0.7111 Request the lead time here
25% Glass Filled Nylon 6
20.0 mm
$0.2533 - $0.2667 Request the lead time here
Hexagonal
25% Glass Filled Nylon 6
12.0 mm
$0.4212 - $0.4434 Request the lead time here
25% Glass Filled Nylon 6
40.0 mm
  • of 2
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 8.0 mm | 0.315 in

1306271

Price Range
$0.2097 - $0.2097

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Spacer Length
    8.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 25.0 mm | 0.984 in

552222

Price Range
$0.4808 - $0.4568

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Male To Male Standoff - Natural ; Thread Length 7.6 mm | 0.299 in ; Spacer Length 15.9 mm | 0.626 in ;

CBSTMM-M4-10-01

Price Range
$0.0664 - $0.0631

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
  • Spacer Length
    15.9 mm
  • Full Material
    Polyamide 66
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 20.0 mm | 0.787 in

552203

Price Range
$0.5005 - $0.2718

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Spacer Length
    20.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 25.0 mm | 0.984 in

1306275

Price Range
$0.3394 - $0.3394

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M3-10-7-1

Price Range
$0.5998 - $0.5699

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M4-30-7-1

Price Range
$1.1109 - $1.0554

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M4-10-7-1

Price Range
$0.6858 - $0.6515

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M4-20-7-1

Price Range
$0.7136 - $0.6779

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M3-5-7-1

Price Range
$0.6623 - $0.6292

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M4-8-7-1

Price Range
$0.6858 - $0.6515

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M4-5-7-1

Price Range
$0.6365 - $0.6047

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M4-15-7-1

Price Range
$0.7136 - $0.6779

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M3-30-7-1

Price Range
$1.1697 - $1.1113

Stock Levels
6 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M4-25-7-1

Price Range
$1.1109 - $1.0554

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M3-8-7-1

Price Range
$0.6623 - $0.6292

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M3-15-7-1

Price Range
$0.7584 - $0.7204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M3-20-7-1

Price Range
$0.7111 - $0.6754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M3 ; Spacer Length 12.0 mm | 0.472 in

552190

Price Range
$0.2667 - $0.2533

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    25% Glass Filled Nylon 6
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    12.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 40.0 mm | 1.575 in

552208

Price Range
$0.4434 - $0.4212

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Spacer Length
    40.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled