Quantity | Unit price |
---|---|
100 - 499 | $14.5335 |
500 - 2499 | $13.8068 |
2500 + | $13.1165 |
Colour | White |
---|---|
Material | Nylon 6/6 |
Spacer Shape | Round |
Compatible Thread Sizes (All) | #10-24 |
Body Diameter | 0.500 in |
Body Diameter | 12.7 mm |
Internal Thread Length | 0.188 in |
Internal Thread Length | 4.8 mm |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Spacer Length | 1.750 in |
Spacer Length | 44.5 mm |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue