Menu Search

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

In stock

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
112 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Material Spacer Length View
$0.7066 - $0.783 Request the lead time here
Nylon 6/6
20.1 mm
$0.8672 - $0.9609 Request the lead time here
Nylon 6/6
6.35 mm
$0.4882 - $0.5409 Request the lead time here
Nylon 6/6
10.0 mm
$0.3612 - $0.3802 Request the lead time here
Nylon
12.7 mm
$0.5594 - $0.5888 Request the lead time here
Hexagonal
25% Glass Filled Nylon 6
15.0 mm
$1.0448 - $1.9247 Request the lead time here
Hexagonal
25% Glass Filled Nylon 6
25.0 mm
$11.9861 - $22.0797 Request the lead time here
PEEK
12.0 mm
$22.2973 - $41.074 Request the lead time here
PEEK
35.0 mm
$0.7204 - $0.7584 Request the lead time here
Hexagonal
25% Glass Filled Nylon 6
15.0 mm
$13.162 - $13.8547 Request the lead time here
PEEK
8.0 mm
$20.1863 - $21.2489 Request the lead time here
PEEK
35.0 mm
$14.5973 - $15.3656 Request the lead time here
PEEK
15.0 mm
$0.6779 - $0.7136 Request the lead time here
Nylon 6/6
10.0 mm
$7.8427 - $8.2555 Request the lead time here
PEEK
6.0 mm
$10.4436 - $10.9932 Request the lead time here
PEEK
10.0 mm
$14.3407 - $15.0955 Request the lead time here
PEEK
20.0 mm
$18.504 - $19.4779 Request the lead time here
PEEK
30.0 mm
$14.5841 - $15.3518 Request the lead time here
PEEK
18.0 mm
$1.1001 - $1.158 Request the lead time here
Hexagonal
25% Glass Filled Nylon 6
30.0 mm
$0.6779 - $0.7136 Request the lead time here
Hexagonal
PA
10.0 mm
  • of 6
Female To Female Standoff - ; Spacer Length 20.1 mm | 0.791 in

MTS-20

Price Range
$0.783 - $0.7066

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Female To Female Standoff - ; Spacer Length 6.35 mm | 0.25 in

MTS-6

Price Range
$0.9609 - $0.8672

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Female To Female Standoff - ; Spacer Length 10.0 mm | 0.394 in

MTS-10S

Price Range
$0.5409 - $0.4882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Female To Female Standoff - Nylon ; ; ; Spacer Length 12.7 mm | 0.5 in

303040000002

Price Range
$0.3802 - $0.3612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Distance Across Flats
    5.7 mm
  • Spacer Length
    12.7 mm
  • Full Material
    Nylon 6/6
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M3 ; Spacer Length 15.0 mm | 0.591 in

HTSN-M3-15-6-1

Price Range
$0.5888 - $0.5594

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M2.5 ; Spacer Length 25.0 mm | 0.984 in

HNSM2.5-25-5-1

Price Range
$1.9247 - $1.0448

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
Female To Female Standoff - PEEK ; ; ; Spacer Length 12.0 mm | 0.472 in

186501270409

Price Range
$22.0797 - $11.9861

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    12.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 35.0 mm | 1.378 in

186503570409

Price Range
$41.074 - $22.2973

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    35.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M3 ; Spacer Length 15.0 mm | 0.591 in

HNSM3-15-5.5-1

Price Range
$0.7584 - $0.7204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - PEEK ; ; ; Spacer Length 8.0 mm | 0.315 in

186308070409

Price Range
$13.8547 - $13.162

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    8.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 35.0 mm | 1.378 in

186403570409

Price Range
$21.2489 - $20.1863

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    35.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 15.0 mm | 0.591 in

186501570409

Price Range
$15.3656 - $14.5973

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Material Flammability Standard
    UL94 V-0
Male To Female Standoff M3 10.0 mm 5.5 mm Nylon 6/6

HNSM3-10-5.5-2

Price Range
$0.7136 - $0.6779

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Material
    Nylon 6/6
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    110 °C
Female To Female Standoff - PEEK ; ; ; Spacer Length 6.0 mm | 0.236 in

186306070409

Price Range
$8.2555 - $7.8427

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    6.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 10.0 mm | 0.394 in

186401070409

Price Range
$10.9932 - $10.4436

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    10.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 20.0 mm | 0.787 in

186402070409

Price Range
$15.0955 - $14.3407

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    20.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 30.0 mm | 1.181 in

186403070409

Price Range
$19.4779 - $18.504

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    30.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 18.0 mm | 0.709 in

186501870409

Price Range
$15.3518 - $14.5841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M3 ; Spacer Length 30.0 mm | 1.181 in

HNSM3-30-5.5-1

Price Range
$1.158 - $1.1001

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Hexagonal ; M3 ; Spacer Length 10.0 mm | 0.394 in

HNSM3-10-5.5-1

Price Range
$0.7136 - $0.6779

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3