| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.3197 |
| 5000 - 24999 | $0.3036 |
| 25000 + | $0.2885 |
| Colour | Natural |
|---|---|
| Material | Nylon 6/6 |
| Distance Across Flats | 5.5 mm |
| Distance Across Flats | 0.217 in |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Spacer Length | 8.0 mm |
| Spacer Length | 0.315 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue