| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.5664 |
| 1000 - 1999 | $0.3236 |
| 2000 + | $0.3074 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Internal Thread Length | 10.0 mm |
| Internal Thread Length | 0.394 in |
| Material | Nylon 6/6 |
| Distance Across Flats | 8.0 mm |
| Distance Across Flats | 0.315 in |
| Maximum Operating Temperature | -230 °F |
| Maximum Operating Temperature | -145.6 °C |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Operating Temperature Range | -40 - -145.6 °C |
| Operating Temperature Range | -40 - -230 °F |
| Spacer Length | 16.0 mm |
| Spacer Length | 0.63 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 HB |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue