Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
253 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
$0.2281 - $0.2527 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
8.0 mm
$0.376 - $0.3959 10 In stock
Hexagonal
Steel
Male-Female Hexagonal Spacer
$0.2222 - $0.2463 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
5.0 mm
$0.5112 - $0.5664 Request the lead time here
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
13.0 mm
$0.4752 - $0.5266 758 In stock
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
30.0 mm
$0.2372 - $0.2629 Request the lead time here
Steel
8.0 mm
18.0 mm
$0.3382 - $0.3747 Request the lead time here
Hexagonal
Steel
Male-Female Hexagonal Spacer
$0.1887 - $0.2091 Request the lead time here
Steel
8.0 mm
18.0 mm
$0.1903 - $0.2109 Request the lead time here
Steel
8.0 mm
20.0 mm
$0.1587 - $0.1758 Request the lead time here
Hexagonal
Steel
8.0 mm
Male-Female Hexagonal Spacer
18.0 mm
$0.1932 - $0.2141 Request the lead time here
Hexagonal
Steel
Male-Female Hexagonal Spacer
$0.2077 - $0.2301 Request the lead time here
Hexagonal
Steel
Male-Female Hexagonal Spacer
$0.3617 - $0.4007 10 In stock
Steel
10.0 mm
40.0 mm
$0.3491 - $0.3868 Request the lead time here
Hexagonal
Steel
Male-Female Hexagonal Spacer
$0.2396 - $0.2655 Request the lead time here
Hexagonal
Steel
8.0 mm
Male-Female Hexagonal Spacer
15.0 mm
$1.129 - $1.251 19 In stock
Hexagonal
Steel
Male-Female Hexagonal Spacer
$0.5179 - $0.5739 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
35.0 mm
$0.9585 - $1.062 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
40.0 mm
$0.5159 - $0.5716 Request the lead time here
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
15.0 mm
$1.1409 - $1.2641 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
30.0 mm
  • of 13
Male To Female Standoff - ; ; ;

304208040050

Price Range
$0.2527 - $0.2281

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.5 mm 8.0 mm Steel

304308141152

Price Range
$0.3959 - $0.376

Stock Levels
10 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff M3 5.0 mm Brass

304305240050

Price Range
$0.2463 - $0.2222

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - External Thread Size : M3

304313040050

Price Range
$0.5664 - $0.5112

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304330240050

Price Range
$0.5266 - $0.4752

Stock Levels
758 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; Spacer Length 18.0 mm | 0.709 in

304418041152

Price Range
$0.2629 - $0.2372

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    7.0 mm
Male To Female Standoff Hexagonal 5.5 mm 35.0 mm Steel

304335141152

Price Range
$0.3747 - $0.3382

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; Spacer Length 18.0 mm | 0.709 in

304318041152

Price Range
$0.2091 - $0.1887

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; Spacer Length 20.0 mm | 0.787 in

304320041152

Price Range
$0.2109 - $0.1903

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; Spacer Length 18.0 mm | 0.709 in

304318141152

Price Range
$0.1758 - $0.1587

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.0 mm 6.0 mm Steel

304306041152

Price Range
$0.2141 - $0.1932

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.5 mm 12.0 mm Steel

304312141152

Price Range
$0.2301 - $0.2077

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ; Spacer Length 40.0 mm | 1.575 in

304440041152

Price Range
$0.4007 - $0.3617

Stock Levels
10 In stock
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    7.0 mm
Male To Female Standoff Hexagonal 7.0 mm 45.0 mm Steel

304445041152

Price Range
$0.3868 - $0.3491

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; Spacer Length 15.0 mm | 0.591 in

304415041152

Price Range
$0.2655 - $0.2396

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm 35.0 mm Steel

304535041152

Price Range
$1.251 - $1.129

Stock Levels
19 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - External Thread Size : M3

304335240050

Price Range
$0.5739 - $0.5179

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304440040050

Price Range
$1.062 - $0.9585

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304415040050

Price Range
$0.5716 - $0.5159

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - External Thread Size : M5

304530040050

Price Range
$1.2641 - $1.1409

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric