Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
253 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
$0.2899 - $0.3213 Request the lead time here
Steel
8.0 mm
5.0 mm
$0.5736 - $0.6355 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
35.0 mm
$0.7858 - $0.8271 10 In stock
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
18.0 mm
$0.884 - $0.9795 Request the lead time here
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
13.0 mm
$2.5481 - $2.6822 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
20.0 mm
$2.7616 - $2.9069 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
60.0 mm
$1.5965 - $1.6804 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
50.0 mm
$2.5581 - $2.6928 Request the lead time here
Steel
10.0 mm
60.0 mm
$0.518 - $0.574 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
25.0 mm
$0.8523 - $0.8972 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
18.0 mm
$0.8905 - $0.9374 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
20.0 mm
$2.2971 - $2.4181 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
8.0 mm
$2.2469 - $2.3651 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
10.0 mm
$2.4854 - $2.6161 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
15.0 mm
$6.2647 - $6.9415 10 In stock
Hexagonal
Stainless Steel
12.0 mm
Male-Female Hexagonal Spacer
50.0 mm
$0.362 - $0.3811 Request the lead time here
Steel
8.0 mm
5.0 mm
$0.6903 - $0.7267 Request the lead time here
Steel
12.0 mm
5.0 mm
$3.7657 - $3.964 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
15.0 mm
$0.3416 - $0.3785 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
12.0 mm
$1.1631 - $1.2242 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
30.0 mm
  • of 13
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ;

308201041152

Price Range
$0.3213 - $0.2899

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Colour
    Natural
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M3

304335140050

Price Range
$0.6355 - $0.5736

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 8.0 mm | 0.315 in ; M3

304318140050

Price Range
$0.8271 - $0.7858

Stock Levels
10 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 8.0 mm | 0.315 in ; M3

304313140050

Price Range
$0.9795 - $0.884

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M3

304320141556

Price Range
$2.6822 - $2.5481

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M3

304360140050

Price Range
$2.9069 - $2.7616

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M3

304350140050

Price Range
$1.6804 - $1.5965

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ;

304360041152

Price Range
$2.6928 - $2.5581

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M3

304325140050

Price Range
$0.574 - $0.518

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 6.0 mm | 0.236 in ; M2

304118040050

Price Range
$0.8972 - $0.8523

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 6.0 mm | 0.236 in ; M2

304120040050

Price Range
$0.9374 - $0.8905

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M3

304308141556

Price Range
$2.4181 - $2.2971

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M3

304310141556

Price Range
$2.3651 - $2.2469

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M3

304315141556

Price Range
$2.6161 - $2.4854

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304650341556

Price Range
$6.9415 - $6.2647

Stock Levels
10 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ;

308203041152

Price Range
$0.3811 - $0.362

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Colour
    Natural
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ;

308301041152

Price Range
$0.7267 - $0.6903

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Colour
    Natural
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M5

304515041556

Price Range
$3.964 - $3.7657

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 6.0 mm | 0.236 in ; M2

304112040050

Price Range
$0.3785 - $0.3416

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 6.0 mm | 0.236 in ; M2

304130040050

Price Range
$1.2242 - $1.1631

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric