Quantity | Unit price |
---|---|
100 - 999 | $0.1656 |
1000 - 4999 | $0.0945 |
5000 + | $0.0899 |
Colour | Natural |
---|---|
Hole Diameter A | 6.0 mm |
Hole Diameter A | 0.236 in |
Hole A Fix Type | Snap Lock |
Material | Nylon |
Body Diameter | 6.0 mm |
Body Diameter | 0.236 in |
Flange Diameter | 6.0 mm |
Flange Diameter | 0.236 in |
Hole Diameter B | 4.2 mm |
Hole Diameter B | 0.165 in |
Locking Head Height B | 3.9 mm |
Locking Head Height B | 0.154 in |
Maximum Panel Thickness B | 1.6 mm |
Maximum Panel Thickness B | 0.063 in |
Panel Thickness B Range | 1.0 - 1.6 mm |
Panel Thickness B Range | 0.039 - 0.063 in |
Spacer Length | 8.9 mm |
Spacer Length | 0.35 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Style | Snap Lock |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue