| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0834 |
| 5000 - 9999 | $0.0477 |
| 10000 + | $0.0453 |
| Colour | Natural |
|---|---|
| Hole Diameter A | 3.18 mm |
| Hole Diameter A | 0.125 in |
| Hole A Fix Type | Mini |
| Material | Nylon 6/6 |
| Body Diameter | 4.3 mm |
| Body Diameter | 0.169 in |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Maximum Panel Thickness B | 1.98 mm |
| Maximum Panel Thickness B | 0.078 in |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Panel Thickness B Range | 0.79 - 1.98 mm |
| Panel Thickness B Range | 0.031 - 0.078 in |
| Spacer Length | 9.5 mm |
| Spacer Length | 0.374 in |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue