| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1294 |
| 5000 - 9999 | $0.074 |
| 10000 + | $0.0702 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole Diameter A | 0.125 in |
| Hole Diameter A | 3.18 mm |
| Hole A Fix Type | Mini |
| Material | Nylon 6/6 |
| Body Diameter | 0.169 in |
| Body Diameter | 4.3 mm |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Maximum Panel Thickness B | 0.078 in |
| Maximum Panel Thickness B | 1.98 mm |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Panel Thickness B Range | 0.79 - 1.98 mm |
| Panel Thickness B Range | 0.031 - 0.078 in |
| Spacer Length | 0.252 in |
| Spacer Length | 6.4 mm |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue