Menu Search

PCB Spacer - Hexagonal/Steel

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These steel hexagonal standoffs are suitable for a wide range of applications

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
89 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Standards Spacer Length View
$0.1518 - $0.1682 Request the lead time here
Hexagonal
Steel
10.0 mm
$0.1695 - $0.1878 Request the lead time here
Hexagonal
Steel
20.0 mm
$0.1546 - $0.1713 Request the lead time here
Hexagonal
Steel
30.0 mm
$0.2222 - $0.2462 Request the lead time here
Hexagonal
Steel
20.0 mm
$0.4527 - $0.5016 Request the lead time here
Hexagonal
Steel
25.0 mm
$0.2216 - $0.2456 Request the lead time here
Hexagonal
Steel
35.0 mm
$0.1517 - $0.1681 Request the lead time here
Hexagonal
Steel
12.0 mm
$0.2013 - $0.2231 Request the lead time here
Hexagonal
Steel
8.0 mm
$0.3022 - $0.3348 10 In stock
Hexagonal
Steel
40.0 mm
  • of 5
Female To Female Standoff - M3 ; Spacer Length 10.0 mm | 0.394 in

301310041152

Price Range
$0.1682 - $0.1518

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Full Material
    Mild Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - M3 ; Spacer Length 20.0 mm | 0.787 in

301320041152

Price Range
$0.1878 - $0.1695

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Full Material
    Mild Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - M3 ; Spacer Length 30.0 mm | 1.181 in

301330041152

Price Range
$0.1713 - $0.1546

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Full Material
    Mild Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - M4 ; Spacer Length 20.0 mm | 0.787 in

301420041152

Price Range
$0.2462 - $0.2222

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Full Material
    Mild Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
Female To Female Standoff - M5 ; Spacer Length 25.0 mm | 0.984 in

301525041152

Price Range
$0.5016 - $0.4527

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Full Material
    Mild Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
Female To Female Standoff - M3 ; Spacer Length 35.0 mm | 1.378 in

301335041152

Price Range
$0.2456 - $0.2216

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Full Material
    Mild Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - M3 ; Spacer Length 12.0 mm | 0.472 in

301312041152

Price Range
$0.1681 - $0.1517

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Full Material
    Mild Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - M4 ; Spacer Length 8.0 mm | 0.315 in

301408041152

Price Range
$0.2231 - $0.2013

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Full Material
    Mild Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
Female To Female Standoff - M4 ; Spacer Length 40.0 mm | 1.575 in

301440041152

Price Range
$0.3348 - $0.3022

Stock Levels
10 In stock
Attributes
  • Coating
    Zinc Plated
  • Full Material
    Mild Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4