Quantity | Unit price |
---|---|
1000 - 4999 | $0.5876 |
5000 + | $0.5583 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | PA |
Type | Non-undercut |
Diameter | 7.0 mm |
Diameter | 0.276 in |
Hole Size | 4.2 mm |
Hole Size | 0.165 in |
Overall Length | 17.0 mm |
Overall Length | 0.669 in |
Overall Width | 7.0 mm |
Overall Width | 0.276 in |
Spacer Length | 6.5 mm |
Spacer Length | 0.256 in |
Full Material | 30% Glass Fibre Polyamide 6 |
Spacer Shape | Round |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue