Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.2086 |
| 1000 - 4999 | $0.1192 |
| 5000 + | $0.1133 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Unlocking Fix |
| Hole B Fix Type | Snap Lock Fix |
| Material | Nylon 6/6 |
| Arm Length | 6.1 mm |
| Arm Length | 0.24 in |
| Hole Diameter A | 0.189 in |
| Hole Diameter A | 4.8 mm |
| Hole Diameter B | 0.189 in |
| Hole Diameter B | 4.8 mm |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
| Maximum Panel Thickness A | 1.98 mm |
| Maximum Panel Thickness A | 0.078 in |
| Maximum Panel Thickness B | 0.079 in |
| Maximum Panel Thickness B | 2.0 mm |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Minimum Panel Thickness B | 0.031 in |
| Minimum Panel Thickness B | 0.79 mm |
| Panel Thickness A Range | 0.031 - 0.078 in |
| Panel Thickness A Range | 0.79 - 1.98 mm |
| Panel Thickness B Range | 0.031 - 0.079 in |
| Panel Thickness B Range | 0.79 - 2.0 mm |
| Spacer Length | 0.5 in |
| Spacer Length | 12.7 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue