Quantity | Unit price |
---|---|
500 - 2499 | $0.936 |
2500 - 12499 | $0.8892 |
12500 + | $0.8447 |
Colour | Natural |
---|---|
Distance Between Fixing Holes | 31.8 mm |
Distance Between Fixing Holes | 1.252 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Overall Height | 22.1 mm |
Overall Height | 0.87 in |
Overall Thickness | 7.1 mm |
Overall Thickness | 0.28 in |
Overall Width | 38.1 mm |
Overall Width | 1.5 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue