Multi Panel Snap In Horizontal Card Guides have tension wings to provide firm retention of the printed circuit board and a funny entry for easy board insertion. These tension guides support boards horizontally in tight spaces like a PCB rack.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Mounting Method | Overall Width | View | |
|---|---|---|---|---|---|---|
| $0.6647 - $0.6997 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.295 in
7.5 mm
|
||
| $1.8366 - $2.035 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.252 in
6.4 mm
|
||
| $0.3945 - $0.4154 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.295 in
7.5 mm
|
||
| $1.7135 - $1.8986 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.252 in
6.4 mm
|
||
| $0.3565 - $0.3951 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.252 in
6.4 mm
|
||
| $0.1427 - $0.1501 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.295 in
7.5 mm
|
||
| $2.0255 - $2.2444 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.28 in
7.1 mm
|
||
| $0.0665 - $0.07 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.295 in
7.5 mm
|
||
| $0.8684 - $0.9141 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.28 in
7.1 mm
|
||
| $2.165 - $2.3989 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.28 in
7.1 mm
|
||
| $0.4227 - $0.445 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.252 in
6.4 mm
|
||
| $0.2222 - $0.2339 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.295 in
7.5 mm
|
||
| $0.2174 - $0.2289 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.295 in
7.5 mm
|
||
| $0.2867 - $0.3018 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.295 in
7.5 mm
|
||
| $2.0829 - $2.3079 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.252 in
6.4 mm
|
||
| $1.98 - $2.1939 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.28 in
7.1 mm
|
||
| $0.4664 - $0.491 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.295 in
7.5 mm
|
||
| $1.5391 - $1.7054 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.252 in
6.4 mm
|
||
| $1.9598 - $2.1715 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.252 in
6.4 mm
|
||
| $2.379 - $2.636 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.28 in
7.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue