| Quantity | Unit price |
|---|---|
| 50 - 499 | $0.8263 |
| 500 - 2499 | $0.4721 |
| 2500 + | $0.4485 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Full Material | Low Density Polyethylene |
| Inside Diameter | 1.752 in |
| Inside Diameter | 44.5 mm |
| Fitting Diameter | 1.815 in |
| Fitting Diameter | 46.1 mm |
| Fitting Height | 0.335 in |
| Fitting Height | 8.5 mm |
| Flange Diameter | 52.7 mm |
| Flange Diameter | 2.075 in |
| Flange Thickness | 1.4 mm |
| Flange Thickness | 0.055 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue