Menu Search

Parallel Protection Plug - Natural ; 53.0 mm | 2.087 in ; Fitting Height 11.0 mm | 0.433 in

This natural LDPE parallel plug is used as a general purpose protection plug, making it ideal to protect from dirt and corrosion during storage and transport. The small flange allows a finger grip to ease It's removal from a tight fit.
Item code:

1450204

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 $0.0798
3000 + $0.0758
Standard pack: 2500

Order in multiple of 300

Total price

$23.94

300 x $0.0798

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Diameter 53.0 mm
Fitting Height 11.0 mm
Flange Diameter 58.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us