| Quantity | Unit price |
|---|---|
| 200 - 1999 | $0.1837 |
| 2000 - 3999 | $0.1049 |
| 4000 + | $0.0997 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Full Material | TPE/TPV |
| Fitting Style | Push Fit |
| Inside Diameter | 0.925 in |
| Inside Diameter | 23.5 mm |
| Fitting Diameter | 1.024 in |
| Fitting Diameter | 26.0 mm |
| Fitting Height | 0.571 in |
| Fitting Height | 14.5 mm |
| Flange Diameter | 1.417 in |
| Flange Diameter | 36.0 mm |
| Flange Thickness | 0.059 in |
| Flange Thickness | 1.5 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue