Menu Search

Tool Joint Protector: Compatible Thread Sizes - 7-5/8 in

This oil field tool Joint Protector covers the whole thread and seal area on internal and external drill-pipe threads. This option is made to fit pin pipe ends. Helps reduce damage during long-term storage and handling situations. Ideal for all pipe grades.
Item code:

TJP 7 5/8 REG P

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 14 $44.4046
15 - 49 $42.1843
50 + $40.0751
Standard pack: 1

Order in multiple of 1

Total price

$44.40

1 x $44.4046

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material HDPE
Full Material High Density Polyethylene
Fitting Style Threaded
Compatible Thread Sizes (All) 7-5/8 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us