Menu Search

Tool Joint Protector: Compatible Thread Sizes - 3-1/2 in

This oil field tool Joint Protector covers the whole thread and seal area on internal and external drill-pipe threads. This option is made to fit pin pipe ends. Helps reduce damage during long-term storage and handling situations. Ideal for all pipe grades.
Item code:

SP REMET3 1/2 P

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + $1.2469
Standard pack: 1

Order in multiple of 1

Total price

$1.25

1 x $1.2469

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material HDPE
Full Material High Density Polyethylene
Fitting Style Threaded
Compatible Thread Sizes (All) 3-1/2 in
Special Offer Clearance

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us