Menu Search

Tool Joint Protector: Compatible Thread Sizes - 3-1/8 in

This oil field tool Joint Protector covers the whole thread and seal area on internal and external drill-pipe threads. This option is made to fit box pipe ends. Helps reduce damage during long-term storage and handling situations. Ideal for all pipe grades.
Item code:

SP DIBH 3-1/8 P

135 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 14 $11.6409
15 - 49 $11.0589
50 + $10.5059
Standard pack: 1

Order in multiple of 1

Total price

$11.64

1 x $11.6409

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material HDPE
Full Material High Density Polyethylene
Fitting Style Threaded
Compatible Thread Sizes (All) 3-1/8 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us