Menu Search

Tool Joint Protector: Compatible Thread Sizes - 3-1/2 in

This oil field tool Joint Protector covers the whole thread and seal area on internal and external drill-pipe threads. This option is made to fit box pipe ends. Helps reduce damage during long-term storage and handling situations. Ideal for all pipe grades.
Item code:

SP BECO3 1/2 B

405 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $28.5445
5 - 24 $27.1173
25 + $25.7615
Standard pack: 1

Order in multiple of 1

Total price

$28.54

1 x $28.5445

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material HDPE
Full Material High Density Polyethylene
Fitting Style Threaded
Compatible Thread Sizes (All) 3-1/2 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us