Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.
The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.
Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Inner Ring Inside Diameter | Outer Ring Inside Diameter | Overall Diameter | Compatible Thread Sizes (All) | View |
---|---|---|---|---|---|---|---|
$0.309 - $0.3423 | Request the lead time here |
0.960 in
24.4 mm
|
|
|
1-1/16-12
|
||
$0.2525 - $0.2798 | Request the lead time here |
0.780 in
19.8 mm
|
|
|
7/8-14
|
||
$0.1851 - $0.2052 | Request the lead time here |
0.670 in
17 mm
|
|
|
3/4-16
|
||
$0.1539 - $0.1705 | Request the lead time here |
0.500 in
12.7 mm
|
|
|
9/16-18
|
||
$1.8657 - $2.0673 | Request the lead time here |
1.220 in
31 mm
|
|
|
1-5/16-12
|
||
$0.1369 - $0.1517 | Request the lead time here |
0.370 in
9.4 mm
|
|
|
7/16-20
|
||
$1.6091 - $2.9642 | 3363 In stock |
1.594 in
40.5 mm
|
|
|
1-11/16"-12 UNF/JIC
|
||
$0.4491 - $0.8273 | 3851 In stock |
1.343 in
34.1 mm
|
|
|
1-7/16"-12 UNF/JIC
|
||
$0.3091 - $0.5694 | 3631 In stock |
1.094 in
27.8 mm
|
|
|
1-3/16"-12 UNF/JIC
|
||
$0.2268 - $0.4176 | 3751 In stock |
0.752 in
19.1 mm
|
|
|
13/16"-16 UNF/JIC
|
||
$0.1592 - $0.6084 | 2420 In stock |
0.594 in
15.1 mm
|
|
|
11/16"-16 UNF/JIC
|
||
$0.1304 - $0.24 | 9078 In stock |
0.5 in
12.7 mm
|
|
|
9/16"-18 UNF/JIC
|
||
$0.1919 - $0.7336 | 52 In stock |
0.906 in
23.0 mm
|
|
|
1"-14 UNF/JIC
|
||
$0.1204 - $0.2217 | Request the lead time here |
0.906 in
23 mm
|
|
|
1-14
|
||
$0.2381 - $0.4385 | Request the lead time here |
1.344 in
34.1 mm
|
|
|
1-7/16-12
|
||
$0.0725 - $0.1336 | Request the lead time here |
0.500 in
12.7 mm
|
|
|
9/16-18
|
||
$0.0979 - $0.1803 | Request the lead time here |
0.750 in
19.1 mm
|
|
|
13/16-16
|
||
$0.0726 - $0.1338 | Request the lead time here |
0.594 in
15.1 mm
|
|
|
11/16-16
|
||
$0.4395 - $0.8096 | Request the lead time here |
1.594 in
40.5 mm
|
|
|
1-11/16-12
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue