Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.
The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.
Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inner Ring Inside Diameter | Outer Ring Inside Diameter | Overall Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|
| $1.6091 - $2.9642 | 3363 In stock |
1.594 in
40.5 mm
|
|
|
1-11/16"-12 UNF/JIC
|
||
| $0.1592 - $0.6084 | 2420 In stock |
0.594 in
15.1 mm
|
|
|
11/16"-16 UNF/JIC
|
||
| $0.4491 - $0.8273 | 3851 In stock |
1.343 in
34.1 mm
|
|
|
1-7/16"-12 UNF/JIC
|
||
| $0.3091 - $0.5694 | 3631 In stock |
1.094 in
27.8 mm
|
|
|
1-3/16"-12 UNF/JIC
|
||
| $0.1304 - $0.24 | 9078 In stock |
0.5 in
12.7 mm
|
|
|
9/16"-18 UNF/JIC
|
||
| $0.1919 - $0.7336 | 52 In stock |
0.906 in
23.0 mm
|
|
|
1"-14 UNF/JIC
|
||
| $0.2268 - $0.4176 | 3751 In stock |
0.752 in
19.1 mm
|
|
|
13/16"-16 UNF/JIC
|
||
| $0.309 - $0.3423 | Request the lead time here |
0.960 in
24.4 mm
|
|
|
|
||
| $1.8657 - $2.0673 | Request the lead time here |
1.220 in
31 mm
|
|
|
|
||
| $0.1851 - $0.2052 | Request the lead time here |
0.670 in
17 mm
|
|
|
|
||
| $0.2525 - $0.2798 | Request the lead time here |
0.780 in
19.8 mm
|
|
|
|
||
| $0.1369 - $0.1517 | Request the lead time here |
0.370 in
9.4 mm
|
|
|
|
||
| $0.0725 - $0.1336 | Request the lead time here |
0.500 in
12.7 mm
|
|
|
|
||
| $0.2381 - $0.4385 | Request the lead time here |
1.344 in
34.1 mm
|
|
|
|
||
| $0.0979 - $0.1803 | Request the lead time here |
0.750 in
19.1 mm
|
|
|
|
||
| $0.4395 - $0.8096 | Request the lead time here |
1.594 in
40.5 mm
|
|
|
|
||
| $0.1204 - $0.2217 | Request the lead time here |
0.906 in
23 mm
|
|
|
|
||
| $0.0726 - $0.1338 | Request the lead time here |
0.594 in
15.1 mm
|
|
|
|
||
| $0.1539 - $0.1705 | Request the lead time here |
0.500 in
12.7 mm