Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nut Protection Caps provide superior protection for nuts, screws and bolts across many outdoor applications. These caps benefit from resistance to most chemicals, and excelled environmental resistant properties to guard exposed fastening assemblies against the elements.
Available in a range of sizes, these durable protective caps create a neat finished appearance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Nut Size | Colour | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $0.0624 - $0.0658 | Request the lead time here |
|
|
White
|
0.709 in
18.0 mm
|
||
| $0.492 - $0.5178 | Request the lead time here |
|
|
White
|
1.063 in
27.0 mm
|
||
| $0.0813 - $0.0857 | 10 In stock |
|
|
White
|
0.906 in
23.0 mm
|
||
| $0.6454 - $0.6794 | 7 In stock |
|
|
Black
|
1.89 in
48.0 mm
|
||
| $0.4433 - $0.4665 | 10 In stock |
|
|
White
|
1.063 in
27.0 mm
|
||
| $0.4285 - $0.451 | Request the lead time here |
|
|
Black
|
0.866 in
22.0 mm
|
||
| $0.0767 - $0.0807 | Request the lead time here |
|
|
Black
|
0.906 in
23.0 mm
|
||
| $0.5205 - $0.548 | Request the lead time here |
|
|
Black
|
1.102 in
28.0 mm
|
||
| $0.2188 - $0.2303 | Request the lead time here |
|
|
White
|
0.827 in
21.0 mm
|
||
| $0.0641 - $0.0674 | 9 In stock |
|
|
White
|
0.394 in
10.0 mm
|
||
| $0.0505 - $0.0532 | 20 In stock |
|
|
Black
|
0.591 in
15.0 mm
|
||
| $0.0573 - $0.0604 | 11 In stock |
|
|
White
|
0.748 in
19.0 mm
|
||
| $0.0416 - $0.0482 | 8 In stock |
|
|
Black
|
0.472 in
12.0 mm
|
||
| $0.5264 - $0.5541 | Request the lead time here |
|
|
Black
|
1.575 in
40.0 mm
|
||
| $0.0691 - $0.0727 | Request the lead time here |
|
|
White
|
0.866 in
22.0 mm
|
||
| $0.1892 - $0.1991 | 6 In stock |
|
|
Black
|
0.827 in
21.0 mm
|
||
| $0.4542 - $0.4781 | Request the lead time here |
|
|
Black
|
1.063 in
27.0 mm
|
||
| $0.7912 - $0.8328 | 10 In stock |
|
|
White
|
1.929 in
49.0 mm
|
||
| $0.1641 - $0.1729 | Request the lead time here |
|
|
White
|
0.669 in
17.0 mm
|
||
| $0.4519 - $0.4757 | Request the lead time here |
|
|
Black
|
1.063 in
27.0 mm