Non-threaded End Caps are ideal to securely protect threaded or non-threaded tubing, pipes and rods. It prevents leaks and keeps out dirt, debris and other contaminants.
They are quick and easy to install and remove. It can be used for plumbing, HVAC, and industrial applications. Temperature resistant to 95C maximum.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Inside Height | Inside Diameter | View |
---|---|---|---|---|---|
$0.0872 - $0.0966 | Request the lead time here |
0.875 in
22.2 mm
|
|
||
$0.0294 - $0.0542 | Request the lead time here |
0.875 in
22.2 mm
|
|
||
$0.0591 - $0.1089 | Request the lead time here |
0.813 in
20.7 mm
|
|
||
$0.1071 - $0.1187 | Request the lead time here |
0.875 in
22.2 mm
|
|
||
$0.049 - $0.0543 | Request the lead time here |
0.625 in
15.9 mm
|
|
||
$0.0988 - $0.1095 | Request the lead time here |
0.750 in
19.1 mm
|
|
||
$0.08 - $0.0885 | Request the lead time here |
0.875 in
22.2 mm
|
|
||
$0.2743 - $0.3041 | Request the lead time here |
1.000 in
25.4 mm
|
|
||
$0.0509 - $0.0938 | Request the lead time here |
0.625 in
15.9 mm
|
|
||
$0.0496 - $0.0912 | Request the lead time here |
0.875 in
22.2 mm
|
|
||
$0.0585 - $0.1077 | Request the lead time here |
0.875 in
22.2 mm
|
|
||
$0.1384 - $0.2548 | 5096 In stock |
0.874 in
22.2 mm
|
|
||
$0.3274 - $0.6031 | 19 In stock |
0.874 in
22.2 mm
|
|
||
$0.2663 - $0.4906 | 2420 In stock |
0.874 in
22.2 mm
|
|
||
$0.1551 - $0.2858 | 20 In stock |
0.874 in
22.2 mm
|
|
||
$0.241 - $0.4441 | 1914 In stock |
0.874 in
22.2 mm
|
|
||
$0.1284 - $0.2365 | 4327 In stock |
0.874 in
22.2 mm
|
|
||
$0.2238 - $0.4122 | 116 In stock |
0.874 in
22.2 mm
|
|
||
$0.3745 - $0.69 | 1235 In stock |
1 in
25.4 mm
|
|
||
$0.0486 - $0.0895 | Request the lead time here |
0.874 in
22.2 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue