Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
495 results
Product SKUs information
Item Code Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
$1,299.1112 - $1,439.4584 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
785.0
$1,364.8262 - $1,512.2727 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
825.0
$1,380.7016 - $1,529.8633 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
835.0
$1,443.8978 - $1,599.8868 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
875.0
$1,507.2469 - $1,670.0796 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
915.0
$1,586.3185 - $1,757.6937 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
965.0
$1,428.0988 - $1,582.3809 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
865.0
$1,554.6441 - $1,722.5973 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
945.0
$1,602.1939 - $1,775.2842 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
975.0
$950.9973 - $1,053.7366 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
565.0
$1,093.2652 - $1,211.3743 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
655.0
$1,172.4896 - $1,299.1575 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
705.0
$1,188.365 - $1,316.748 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
715.0
$1,333.1517 - $1,477.1764 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
805.0
$1,396.577 - $1,547.4537 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
845.0
  • of 25
Miniature Linear Rail - Standard width; 3.0; 785.0; Stainless Steel

20175481

Price Range
$1,439.4584 - $1,299.1112

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    785.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 825.0; Stainless Steel

20175528

Price Range
$1,512.2727 - $1,364.8262

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    825.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 835.0; Stainless Steel

20175535

Price Range
$1,529.8633 - $1,380.7016

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    835.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 875.0; Stainless Steel

20175573

Price Range
$1,599.8868 - $1,443.8978

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    875.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 915.0; Stainless Steel

20175610

Price Range
$1,670.0796 - $1,507.2469

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    915.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 965.0; Stainless Steel

20175665

Price Range
$1,757.6937 - $1,586.3185

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    965.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 865.0; Stainless Steel

20175566

Price Range
$1,582.3809 - $1,428.0988

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    865.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 945.0; Stainless Steel

20175641

Price Range
$1,722.5973 - $1,554.6441

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    945.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 975.0; Stainless Steel

20175672

Price Range
$1,775.2842 - $1,602.1939

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    975.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 565.0; Stainless Steel

20175269

Price Range
$1,053.7366 - $950.9973

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    565.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 655.0; Stainless Steel

20175351

Price Range
$1,211.3743 - $1,093.2652

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    655.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 705.0; Stainless Steel

20175405

Price Range
$1,299.1575 - $1,172.4896

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    705.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 715.0; Stainless Steel

20175412

Price Range
$1,316.748 - $1,188.365

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    715.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 805.0; Stainless Steel

20175504

Price Range
$1,477.1764 - $1,333.1517

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    805.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 845.0; Stainless Steel

20175542

Price Range
$1,547.4537 - $1,396.577

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    845.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6