Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Type 1 operates with a spring action and is made from a strong die-cast zinc alloy
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|
| $3.1451 - $3.4848 | Request the lead time here |
Die Cast Zinc Alloy
|
|
|
|
||
| $3.1119 - $3.4481 | Request the lead time here |
Die Cast Zinc Alloy
|
|
|
|
||
| $3.1136 - $3.45 | Request the lead time here |
Die Cast Zinc Alloy
|
|
|
|
||
| $5.9139 - $6.5528 | Request the lead time here |
|
Black Powder Coated
|
6.0 mm Square Key
|
0.531 in
13.5 mm
|
||
| $5.6972 - $6.3126 | Request the lead time here |
|
Black Powder Coated
|
6.0 mm Square Key
|
0.807 in
20.5 mm
|
||
| $5.6972 - $6.3126 | Request the lead time here |
|
Black Powder Coated
|
Slotted Key
|
0.531 in
13.5 mm
|
||
| $4.7073 - $5.2158 | Request the lead time here |
|
No Finish
|
7.0 mm Triangle Key
|
0.807 in
20.5 mm
|
||
| $5.6972 - $6.3126 | Request the lead time here |
|
Black Powder Coated
|
Slotted Key
|
0.768 in
19.5 mm
|
||
| $5.6972 - $6.3126 | Request the lead time here |
|
Chrome Plated
|
Slotted Key
|
0.807 in
20.5 mm
|
||
| $5.6972 - $6.3126 | Request the lead time here |
|
Chrome Plated
|
Slotted Key
|
0.531 in
13.5 mm
|
||
| $5.6972 - $6.3126 | Request the lead time here |
|
Chrome Plated
|
6.0 mm Square Key
|
0.768 in
19.5 mm
|
||
| $5.6969 - $6.3124 | Request the lead time here |
|
Chrome Plated
|
6.0 mm Square Key
|
0.807 in
20.5 mm
|
||
| $5.6972 - $6.3126 | Request the lead time here |
|
Black Powder Coated
|
7.0 mm Triangle Key
|
0.531 in
13.5 mm
|
||
| $5.6972 - $6.3126 | Request the lead time here |
|
Chrome Plated
|
6.0 mm Square Key
|
0.531 in
13.5 mm
|
||
| $4.7073 - $5.2158 | Request the lead time here |
|
No Finish
|
6.0 mm Square Key
|
0.807 in
20.5 mm
|
||
| $5.6972 - $6.3126 | Request the lead time here |
|
Black Powder Coated
|
6.0 mm Square Key
|
0.768 in
19.5 mm
|
||
| $4.8868 - $5.4148 | Request the lead time here |
|
No Finish
|
Slotted Key
|
0.531 in
13.5 mm
|
||
| $4.7073 - $5.2158 | Request the lead time here |
|
No Finish
|
7.0 mm Triangle Key
|
0.768 in
19.5 mm
|
||
| $5.6972 - $6.3126 | Request the lead time here |
|
Chrome Plated
|
7.0 mm Triangle Key
|
0.531 in
13.5 mm
|
||
| $5.6972 - $6.3126 | Request the lead time here |
|
Chrome Plated
|
7.0 mm Triangle Key
|
0.807 in
20.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue