Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Maximum Grip | Colour | Finish | Head Style | Cam Material | Key Type | Minimum Grip | View |
---|---|---|---|---|---|---|---|---|---|---|
$12.8858 - $14.2778 | Request the lead time here |
0.63 in
16.0 mm
|
|
|
Countersunk with Slot
|
Die Cast Zinc Alloy
|
Tool Operated Key
|
0.504 in
12.8 mm
|
||
$12.8858 - $14.2778 | Request the lead time here |
0.756 in
19.2 mm
|
|
|
Countersunk with Slot
|
Die Cast Zinc Alloy
|
Tool Operated Key
|
0.63 in
16.0 mm
|
||
$12.8858 - $14.2778 | Request the lead time here |
1 in
25.4 mm
|
|
|
Countersunk with Slot
|
Die Cast Zinc Alloy
|
Tool Operated Key
|
0.874 in
22.2 mm
|
||
$12.8858 - $14.2778 | Request the lead time here |
1.118 in
28.4 mm
|
|
|
Wing Knob
|
Die Cast Zinc Alloy
|
No Key
|
0.992 in
25.2 mm
|
||
$12.8858 - $14.2778 | Request the lead time here |
0.504 in
12.8 mm
|
|
|
Wing Knob
|
Die Cast Zinc Alloy
|
No Key
|
0.378 in
9.6 mm
|
||
$12.8858 - $14.2778 | Request the lead time here |
0.504 in
12.8 mm
|
|
|
Countersunk with Slot
|
Die Cast Zinc Alloy
|
Tool Operated Key
|
0.378 in
9.6 mm
|
||
$12.8858 - $14.2778 | Request the lead time here |
0.756 in
19.2 mm
|
|
|
Wing Knob
|
Die Cast Zinc Alloy
|
No Key
|
0.63 in
16.0 mm
|
||
$12.8858 - $14.2778 | Request the lead time here |
0.63 in
16.0 mm
|
|
|
Wing Knob
|
Die Cast Zinc Alloy
|
No Key
|
0.504 in
12.8 mm
|
||
$0.0133 - $0.0148 | Request the lead time here |
0.756 in
19.2 mm
|
Black
|
Black Powder Coated
|
Countersunk with Slot
|
Die Cast Zinc Alloy
|
No Key
|
0.63 in
16.0 mm
|
||
$12.0839 - $13.3894 | Request the lead time here |
1.118 in
28.4 mm
|
Black
|
Black Powder Coated
|
Wing Knob
|
Die Cast Zinc Alloy
|
No Key
|
0.992 in
25.2 mm
|
||
$0.0133 - $0.0148 | Request the lead time here |
0.882 in
22.4 mm
|
Black
|
Black Powder Coated
|
Tubular
|
Die Cast Zinc Alloy
|
Tubular Key
|
0.756 in
19.2 mm
|
||
$21.1009 - $38.8704 | Request the lead time here |
1.008 in
25.6 mm
|
Black
|
Black Powder Coated
|
Countersunk with Slot
|
Steel
|
Slotted Key
|
0.882 in
22.4 mm
|
||
$22.7598 - $41.9259 | Request the lead time here |
0.756 in
19.2 mm
|
Black
|
Black Powder Coated
|
Wing Knob
|
Die Cast Zinc Alloy
|
No Key
|
0.63 in
16.0 mm
|
||
140129305E | $26.2466 - $48.349 | Request the lead time here |
0.756 in
19.2 mm
|
Black
|
Black Powder Coated
|
Tubular
|
Die Cast Zinc Alloy
|
Tubular Key
|
0.63 in
16.0 mm
|
|
$0.0133 - $0.0148 | Request the lead time here |
1.008 in
25.6 mm
|
Black
|
Black Powder Coated
|
Tubular
|
Die Cast Zinc Alloy
|
Tubular Key
|
0.882 in
22.4 mm
|
||
$22.7351 - $41.8806 | Request the lead time here |
1.008 in
25.6 mm
|
Black
|
Black Powder Coated
|
Hexagonal
|
Steel
|
4.0 mm Hexagon Key
|
0.882 in
22.4 mm
|
||
$22.5078 - $41.4617 | Request the lead time here |
0.882 in
22.4 mm
|
Black
|
Black Powder Coated
|
Countersunk with Slot
|
Steel
|
Slotted Key
|
0.756 in
19.2 mm
|
||
$10.8291 - $11.999 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
Black Powder Coated
|
Countersunk with Slot
|
Steel
|
Slotted Key
|
0.504 in
12.8 mm
|
||
$20.8879 - $38.4778 | Request the lead time here |
1.118 in
28.4 mm
|
Black
|
Black Powder Coated
|
Countersunk with Slot
|
Steel
|
Slotted Key
|
0.992 in
25.2 mm
|
||
$21.3142 - $39.263 | Request the lead time here |
0.756 in
19.2 mm
|
Black
|
Black Powder Coated
|
Hexagonal
|
Steel
|
4.0 mm Hexagon Key
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue