| Quantity | Unit price |
|---|---|
| 50 - 499 | $1.4173 |
| 500 - 2499 | $0.81 |
| 2500 + | $0.7694 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Fitting Style | Push Fit |
|---|---|
| Colour | Natural |
| Full Material | Silicone Rubber |
| Washer Diameter | 24.0 mm |
| Washer Diameter | 0.945 in |
| Minimum Plug Diameter | 0.429 in |
| Minimum Plug Diameter | 10.9 mm |
| Maximum Plug Diameter | 0.5 in |
| Maximum Plug Diameter | 12.7 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue