Menu Search

Flanged Cap 9.6 mm 57.0 mm Silicone Grey

Flange Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, and engineering. Grey, made from Silicone and able to withstand temperatures up to 250 C.
Item code:

35-SCF-M14

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $0.851
250 - 1249 $0.4863
1250 + $0.462
Standard pack: 250

Order in multiple of 250

Total price

$21.28

25 x $0.851

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Grey
Full Material Silicone
Washer Diameter 17.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us