Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Cap Inside Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $1.7561 - $3.2349 | Request the lead time here |
Black
|
EPDM
|
1.874 in
47.6 mm
|
|
||
| $0.065 - $0.1197 | 18 In stock |
Green
|
Silicone
|
|
|
||
| $0.1666 - $0.3071 | Request the lead time here |
Pink
|
Silicone
|
|
|
||
| $0.096 - $0.101 | Request the lead time here |
Blue
|
Silicone
|
|
|
||
| $0.1047 - $0.1928 | 10 In stock |
Green
|
Silicone
|
|
|
||
| $0.3757 - $0.6923 | 9 In stock |
Purple
|
Silicone
|
|
0.874 in
22.2 mm
|
||
| $0.1894 - $0.349 | Request the lead time here |
Black
|
EPDM
|
0.437 in
11.1 mm
|
|
||
| $0.4429 - $0.4661 | Request the lead time here |
Black
|
EPDM
|
|
|
||
| $0.0294 - $0.0543 | Request the lead time here |
Natural
|
Silicone
|
|
|
||
| $0.1191 - $0.2196 | 269 In stock |
Natural
|
Silicone Rubber
|
0.217 in
5.5 mm
|
|
||
| 461752 | $0.0576 - $0.106 | 12 In stock |
Black
|
EPDM
|
0.11 in
2.8 mm
|
|
|
| $0.6953 - $1.2809 | Request the lead time here |
Natural
|
Silicone Rubber
|
0.874 in
22.2 mm
|
|
||
| $0.2104 - $0.3878 | Request the lead time here |
Black
|
EPDM
|
0.354 in
9.0 mm
|
|
||
| $0.3566 - $0.6571 | Request the lead time here |
Black
|
EPDM
|
0.689 in
17.5 mm
|
|
||
| $0.593 - $1.0925 | Request the lead time here |
Black
|
EPDM
|
1 in
25.4 mm
|
|
||
| $0.2359 - $0.9016 | 14 In stock |
Natural
|
Silicone Rubber
|
0.374 in
9.5 mm
|
|
||
| $0.0721 - $0.2758 | 519 In stock |
Natural
|
Silicone
|
|
|
||
| $0.6869 - $1.2654 | 32 In stock |
Natural
|
Silicone Rubber
|
0.811 in
20.6 mm
|
|
||
| $0.6099 - $1.1233 | 38 In stock |
Natural
|
Silicone
|
0.752 in
19.1 mm
|
|
||
| $0.0932 - $0.1717 | Request the lead time here |
Natural
|
Silicone Rubber
|
0.173 in
4.4 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue