Menu Search

Masking Pull Plugs

In stock

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Clear, Pink, Yellow, Green, Blue, Purple, Red, Grey, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
66 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Colour Overall Diameter Material View
$0.5134 - $0.9459 Request the lead time here
Blue
Silicone
$0.0464 - $0.0856 Request the lead time here
Yellow
5.1 mm
Silicone
$0.4576 - $0.8431 Request the lead time here
Natural
11.9 mm
Silicone
$0.0492 - $0.0906 Request the lead time here
Natural
3.0 mm
Silicone
$0.2483 - $0.2615 521 In stock
Natural
7.9 mm
Silicone
$0.8869 - $0.9334 24 In stock
Natural
16.3 mm
Silicone
$0.326 - $0.6005 10 In stock
Purple
13.0 mm
Silicone
$0.0509 - $0.094 8 In stock
Pink
4.0 mm
Silicone
$0.0367 - $0.0677 Request the lead time here
Natural
3.2 mm
Silicone
$0.228 - $0.2399 20 In stock
Natural
8.5 mm
Silicone
$0.0432 - $0.0796 Request the lead time here
Blue
3.6 mm
Silicone
$0.1164 - $0.1226 Request the lead time here
Pink
5.7 mm
Silicone
$0.0442 - $0.0815 Request the lead time here
Blue
3.9 mm
Silicone
$0.1095 - $0.1214 10 In stock
Pink
10.4 mm
Silicone
$0.9827 - $1.8103 Request the lead time here
Green
Silicone
$0.4708 - $0.4956 Request the lead time here
Yellow
22.2 mm
Silicone
$0.039 - $0.0719 10 In stock
Red
3.5 mm
Silicone
$0.1505 - $0.1583 10 In stock
Red
12.4 mm
Silicone
$0.046 - $0.0847 Request the lead time here
Natural
4.0 mm
Silicone
$0.0245 - $0.045 Request the lead time here
Natural
1.7 mm
Silicone
  • of 4
Masking Pull Plug - ; 15.9 mm | 0.626 in; Silicone; Blue

35-UDPP-0500

Price Range
$0.9459 - $0.5134

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Silicone Rubber
  • Fitting Height
    15.9 mm
Masking Pull Plug - Overall Diameter - 5.1 mm | 0.201 in ; ; Silicone

35-UTM-M5

Price Range
$0.0856 - $0.0464

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Silicone Rubber
  • Overall Diameter
    5.1 mm
  • Fitting Height
    5.6 mm
Masking Pull Plug - Overall Diameter - 11.9 mm | 0.469 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

39724

Price Range
$0.8431 - $0.4576

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    11.9 mm
  • Fitting Height
    25.4 mm
  • Pull Tab Length
    25.4 mm
Masking Pull Plug - Overall Diameter - 3.0 mm | 0.118 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461592

Price Range
$0.0906 - $0.0492

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    3.0 mm
  • Fitting Height
    25.4 mm
  • Pull Tab Length
    25.4 mm
Masking Pull Plug - Overall Diameter - 7.9 mm | 0.311 in ; Pull Tab Length - 31.8 mm | 1.252 in ; Silicone

461602

Price Range
$0.2615 - $0.2483

Stock Levels
521 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    7.9 mm
  • Fitting Height
    31.8 mm
  • Pull Tab Length
    31.8 mm
Masking Pull Plug - Overall Diameter - 16.3 mm | 0.642 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461614

Price Range
$0.9334 - $0.8869

Stock Levels
24 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    16.3 mm
  • Fitting Height
    25.4 mm
  • Pull Tab Length
    25.4 mm
Masking Pull Plug - Overall Diameter - 13.0 mm | 0.512 in ; Pull Tab Length - 26.8 mm | 1.055 in ; Silicone

35-DFPP-M12

Price Range
$0.6005 - $0.326

Stock Levels
10 In stock
Attributes
  • Colour
    Purple
  • Full Material
    Silicone Rubber
  • Overall Diameter
    13.0 mm
  • Fitting Height
    15.2 mm
  • Pull Tab Diameter
    5.6 mm
Masking Pull Plug - Overall Diameter - 4.0 mm | 0.157 in ; ; Silicone

35-UTM-M4

Price Range
$0.094 - $0.0509

Stock Levels
8 In stock
Attributes
  • Colour
    Pink
  • Full Material
    Silicone Rubber
  • Overall Diameter
    4.0 mm
  • Fitting Height
    5.8 mm
Masking Pull Plug - Overall Diameter - 3.2 mm | 0.126 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

461593

Price Range
$0.0677 - $0.0367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    3.2 mm
  • Fitting Height
    15.9 mm
  • Pull Tab Length
    15.9 mm
Masking Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461604

Price Range
$0.2399 - $0.228

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    8.5 mm
  • Fitting Height
    25.4 mm
  • Pull Tab Length
    25.4 mm
Masking Pull Plug - Overall Diameter - 3.6 mm | 0.142 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

499036

Price Range
$0.0796 - $0.0432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Silicone Rubber
  • Overall Diameter
    3.6 mm
  • Fitting Height
    14.2 mm
  • Pull Tab Length
    15.9 mm
Masking Pull Plug - Overall Diameter - 5.7 mm | 0.224 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

499733

Price Range
$0.1226 - $0.1164

Stock Levels
Request the lead time here
Attributes
  • Colour
    Pink
  • Full Material
    Silicone Rubber
  • Overall Diameter
    5.7 mm
  • Fitting Height
    25.4 mm
  • Pull Tab Length
    25.4 mm
Masking Pull Plug - Overall Diameter - 3.9 mm | 0.154 in ; Pull Tab Length - 16.1 mm | 0.634 in ; Silicone

499037

Price Range
$0.0815 - $0.0442

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Silicone Rubber
  • Overall Diameter
    3.9 mm
  • Fitting Height
    15.9 mm
  • Pull Tab Length
    16.1 mm
Masking Pull Plug - Overall Diameter - 10.4 mm | 0.409 in ; ; Silicone

35-UTM-M10

Price Range
$0.1214 - $0.1095

Stock Levels
10 In stock
Attributes
  • Colour
    Pink
  • Full Material
    Silicone Rubber
  • Overall Diameter
    10.4 mm
  • Fitting Height
    7.0 mm
Masking Pull Plug - ; 19.1 mm | 0.752 in; Silicone; Green

35-UDPP-0625

Price Range
$1.8103 - $0.9827

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Silicone Rubber
  • Fitting Height
    19.1 mm
Masking Pull Plug - Overall Diameter - 22.2 mm | 0.874 in ; ; Silicone

35-UTM-M20

Price Range
$0.4956 - $0.4708

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Silicone Rubber
  • Overall Diameter
    22.2 mm
  • Fitting Height
    13.5 mm
Masking Pull Plug - Overall Diameter - 3.5 mm | 0.138 in ; ; Silicone

35-UTM-M3

Price Range
$0.0719 - $0.039

Stock Levels
10 In stock
Attributes
  • Colour
    Red
  • Full Material
    Silicone Rubber
  • Overall Diameter
    3.5 mm
  • Fitting Height
    5.3 mm
Masking Pull Plug - Overall Diameter - 12.4 mm | 0.488 in ; ; Silicone

35-UTM-M12

Price Range
$0.1583 - $0.1505

Stock Levels
10 In stock
Attributes
  • Colour
    Red
  • Full Material
    Silicone Rubber
  • Overall Diameter
    12.4 mm
  • Fitting Height
    9.5 mm
Masking Pull Plug - Overall Diameter - 4.0 mm | 0.157 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

461597

Price Range
$0.0847 - $0.046

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    4.0 mm
  • Fitting Height
    19.1 mm
  • Pull Tab Length
    15.9 mm
Masking Pull Plug - Overall Diameter - 1.7 mm | 0.067 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

461923

Price Range
$0.045 - $0.0245

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    1.7 mm
  • Fitting Height
    15.5 mm
  • Pull Tab Length
    15.9 mm