Quantity | Unit price |
---|---|
100 - 999 | $4.2973 |
1000 - 4999 | $2.4555 |
5000 + | $2.3328 |
Fitting Style | Push Fit |
---|---|
Full Material | Low Density Polyethylene |
Colour | Red |
Fitting Height | 12.7 mm |
Fitting Height | 0.5 in |
Minimum Overall Diameter | 31.2 mm |
Minimum Overall Diameter | 1.228 in |
Maximum Overall Diameter | 32.8 mm |
Maximum Overall Diameter | 1.291 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue