Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability Torx Size Thread Size Colour Material Head Style Thread Length View
$2.641 - $2.9263 Request the lead time here
M5
Black
Reny
Special Low
20.0 mm
$2.3823 - $2.6397 Request the lead time here
M6
Black
Reny
Special Low
10.0 mm
$3.7736 - $4.1813 Request the lead time here
M6
Black
Reny
Special Low
30.0 mm
$3.3854 - $3.7512 Request the lead time here
TX30
M6
Black
Reny
Low
30.0 mm
$2.3715 - $4.3686 Request the lead time here
M3
Black
Reny
Special Low
20.0 mm
$2.1435 - $2.3751 Request the lead time here
TX10
M3
Light Brown
PPS
Low
8.0 mm
$2.8551 - $3.1635 10 In stock
TX20
M4
Light Brown
PPS
Low
10.0 mm
$2.5704 - $2.8482 Request the lead time here
TX20
M4
Light Brown
PPS
Low
8.0 mm
$4.1358 - $4.5826 10 In stock
TX20
M4
Light Brown
PPS
Low
20.0 mm
$7.0687 - $13.0213 Request the lead time here
TX25
M5
Light Brown
PPS
Low
20.0 mm
$9.4654 - $17.4363 Request the lead time here
TX30
M6
Light Brown
PPS
Low
12.0 mm
$2.4929 - $2.7621 Request the lead time here
TX8
M3
Light Brown
PPS
Special Low
10.0 mm
$2.8033 - $3.1062 10 In stock
TX10
M4
Light Brown
PPS
Special Low
8.0 mm
$4.5109 - $4.9983 Request the lead time here
TX15
M5
Light Brown
PPS
Special Low
10.0 mm
$15.716 - $28.9506 Request the lead time here
TX20
M6
Light Brown
PPS
Special Low
25.0 mm
$4.7956 - $5.3137 Request the lead time here
TX8
M3
Light Brown
PEEK
Special Low
16.0 mm
$1.8267 - $3.3651 Request the lead time here
TX10
M3
Black
Reny
Low
12.0 mm
$2.0012 - $2.2175 Request the lead time here
TX10
M3
Light Brown
PPS
Low
6.0 mm
$1.9941 - $2.2096 Request the lead time here
TX25
M5
Black
Reny
Low
8.0 mm
$9.2884 - $17.1102 Request the lead time here
TX10
M4
Light Brown
PEEK
Special Low
25.0 mm
  • of 7
Reny Special Low Machine Screw - Thread Length 20.0 mm | 0.787 in; Head Diameter-9.0 mm | 0.354 in

1440770

Price Range
$2.9263 - $2.641

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Special Low Machine Screw - Thread Length 10.0 mm | 0.394 in; Head Diameter-10.0 mm | 0.394 in

1440773

Price Range
$2.6397 - $2.3823

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Special Low Machine Screw - Thread Length 30.0 mm | 1.181 in; Head Diameter-10.0 mm | 0.394 in

1440778

Price Range
$4.1813 - $3.7736

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440751

Price Range
$3.7512 - $3.3854

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Special Low Machine Screw - Thread Length 20.0 mm | 0.787 in; Head Diameter-6.0 mm | 0.236 in

1440758

Price Range
$4.3686 - $2.3715

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 5.5 mm | 0.217 in; Head Diameter 5.5 mm | 0.217 in

1440234

Price Range
$2.3751 - $2.1435

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 7.0 mm | 0.276 in; Head Diameter 7.0 mm | 0.276 in

1440241

Price Range
$3.1635 - $2.8551

Stock Levels
10 In stock
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 7.0 mm | 0.276 in; Head Diameter 7.0 mm | 0.276 in

1440240

Price Range
$2.8482 - $2.5704

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 7.0 mm | 0.276 in; Head Diameter 7.0 mm | 0.276 in

1440244

Price Range
$4.5826 - $4.1358

Stock Levels
10 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 8.5 mm | 0.335 in; Head Diameter 8.5 mm | 0.335 in

1440250

Price Range
$13.0213 - $7.0687

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440254

Price Range
$17.4363 - $9.4654

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 6.0 mm | 0.236 in; Head Diameter 6.0 mm | 0.236 in

1440262

Price Range
$2.7621 - $2.4929

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 8.0 mm | 0.315 in; Head Diameter 8.0 mm | 0.315 in

1440267

Price Range
$3.1062 - $2.8033

Stock Levels
10 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 9.0 mm | 0.354 in; Head Diameter 9.0 mm | 0.354 in

1440274

Price Range
$4.9983 - $4.5109

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440284

Price Range
$28.9506 - $15.716

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PEEK Special Low Machine Screw - Head Diameter 6.0 mm | 0.236 in; Head Diameter 6.0 mm | 0.236 in

1440372

Price Range
$5.3137 - $4.7956

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 5.5 mm | 0.217 in; Head Diameter 5.5 mm | 0.217 in

1440729

Price Range
$3.3651 - $1.8267

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 5.5 mm | 0.217 in; Head Diameter 5.5 mm | 0.217 in

1440233

Price Range
$2.2175 - $2.0012

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 8.5 mm | 0.335 in; Head Diameter 8.5 mm | 0.335 in

1440739

Price Range
$2.2096 - $1.9941

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PEEK Special Low Machine Screw - Head Diameter 8.0 mm | 0.315 in; Head Diameter 8.0 mm | 0.315 in

1440380

Price Range
$17.1102 - $9.2884

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive