Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability Torx Size Thread Size Colour Material Head Style Thread Length View
$2.7719 - $3.0713 Request the lead time here
TX10
M3
Light Brown
PPS
Low
12.0 mm
$4.0153 - $4.4491 Request the lead time here
TX25
M5
Light Brown
PPS
Low
8.0 mm
$15.2583 - $28.1074 Request the lead time here
TX20
M6
Light Brown
PPS
Special Low
25.0 mm
$4.656 - $5.1589 Request the lead time here
TX8
M3
Light Brown
PEEK
Special Low
16.0 mm
$1.7735 - $3.2671 Request the lead time here
TX10
M3
Black
Reny
Low
12.0 mm
$1.9429 - $2.1529 Request the lead time here
TX10
M3
Light Brown
PPS
Low
6.0 mm
$1.936 - $2.1452 Request the lead time here
TX25
M5
Black
Reny
Low
8.0 mm
$9.0178 - $16.6118 Request the lead time here
TX10
M4
Light Brown
PEEK
Special Low
25.0 mm
$4.5303 - $5.0197 10 In stock
TX20
M4
Light Brown
PPS
Low
25.0 mm
$6.3736 - $11.7408 Request the lead time here
TX30
M6
Black
Reny
Low
40.0 mm
$17.4795 - $32.1991 Request the lead time here
TX30
M6
Light Brown
PPS
Low
30.0 mm
$1.9058 - $3.5107 Request the lead time here
TX20
M4
Black
Reny
Low
8.0 mm
$2.564 - $2.8411 Request the lead time here
M4
Black
Reny
Special Low
20.0 mm
$3.0231 - $3.3497 Request the lead time here
TX10
M4
Light Brown
PPS
Special Low
10.0 mm
$2.3129 - $2.5628 Request the lead time here
TX30
M6
Black
Reny
Low
12.0 mm
$2.038 - $3.7542 Request the lead time here
M3
Black
Reny
Special Low
10.0 mm
$2.1873 - $2.4235 Request the lead time here
M5
Black
Reny
Special Low
10.0 mm
$5.4892 - $5.7782 Request the lead time here
TX25
M5
Black
Reny
Low
30.0 mm
$6.1503 - $11.3295 Request the lead time here
M5
Black
Reny
Special Low
30.0 mm
$3.1488 - $3.4889 Request the lead time here
TX8
M3
Light Brown
PEEK
Special Low
12.0 mm
  • of 7
PPS Low Machine Screw - Head Diameter 5.5 mm | 0.217 in; Head Diameter 5.5 mm | 0.217 in

1440236

Price Range
$3.0713 - $2.7719

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 8.5 mm | 0.335 in; Head Diameter 8.5 mm | 0.335 in

1440246

Price Range
$4.4491 - $4.0153

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440284

Price Range
$28.1074 - $15.2583

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PEEK Special Low Machine Screw - Head Diameter 6.0 mm | 0.236 in; Head Diameter 6.0 mm | 0.236 in

1440372

Price Range
$5.1589 - $4.656

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 5.5 mm | 0.217 in; Head Diameter 5.5 mm | 0.217 in

1440729

Price Range
$3.2671 - $1.7735

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 5.5 mm | 0.217 in; Head Diameter 5.5 mm | 0.217 in

1440233

Price Range
$2.1529 - $1.9429

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 8.5 mm | 0.335 in; Head Diameter 8.5 mm | 0.335 in

1440739

Price Range
$2.1452 - $1.936

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PEEK Special Low Machine Screw - Head Diameter 8.0 mm | 0.315 in; Head Diameter 8.0 mm | 0.315 in

1440380

Price Range
$16.6118 - $9.0178

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 7.0 mm | 0.276 in; Head Diameter 7.0 mm | 0.276 in

1440245

Price Range
$5.0197 - $4.5303

Stock Levels
10 In stock
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440752

Price Range
$11.7408 - $6.3736

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    40.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PPS Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440258

Price Range
$32.1991 - $17.4795

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 7.0 mm | 0.276 in; Head Diameter 7.0 mm | 0.276 in

1440733

Price Range
$3.5107 - $1.9058

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Special Low Machine Screw - Thread Length 20.0 mm | 0.787 in; Head Diameter-8.0 mm | 0.315 in

1440764

Price Range
$2.8411 - $2.564

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PPS Special Low Machine Screw - Head Diameter 8.0 mm | 0.315 in; Head Diameter 8.0 mm | 0.315 in

1440268

Price Range
$3.3497 - $3.0231

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440747

Price Range
$2.5628 - $2.3129

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Special Low Machine Screw - Thread Length 10.0 mm | 0.394 in; Head Diameter-6.0 mm | 0.236 in

1440755

Price Range
$3.7542 - $2.038

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Special Low Machine Screw - Head Diameter 9.0 mm | 0.354 in; Head Diameter 9.0 mm | 0.354 in

1440767

Price Range
$2.4235 - $2.1873

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Low Machine Screw - Head Diameter 8.5 mm | 0.335 in; Head Diameter 8.5 mm | 0.335 in

1440745

Price Range
$5.7782 - $5.4892

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Special Low Machine Screw - Thread Length 30.0 mm | 1.181 in; Head Diameter-9.0 mm | 0.354 in

1440772

Price Range
$11.3295 - $6.1503

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PEEK Special Low Machine Screw - Head Diameter 6.0 mm | 0.236 in; Head Diameter 6.0 mm | 0.236 in

1440371

Price Range
$3.4889 - $3.1488

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive