| Quantity | Unit price |
|---|---|
| 1 - 9 | $21.5755 |
| 10 - 49 | $12.3289 |
| 50 + | $11.7124 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Length | 1.181 in |
|---|---|
| Thread Length | 30.0 mm |
| Head Height | 0.144 in |
| Head Height | 3.65 mm |
| Head Diameter | 0.335 in |
| Head Diameter | 8.5 mm |
| Material | PPS |
| Drive Type | Star Drive |
| Head Style | Low |
| Colour | Light Brown |
| Maximum Temperature | 200 °C |
| Maximum Temperature | 392 °F |
| Thread Size | M5 |
| Torx Size | TX25 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue