Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|
| $0.5836 - $0.6142 | Request the lead time here |
M6
|
Natural
|
0.264 in
6.7 mm
|
Slotted Drive
|
||
| $0.4106 - $0.455 | Request the lead time here |
M3
|
Natural
|
0.327 in
8.3 mm
|
Slotted Drive
|
||
| $0.6594 - $0.6941 | Request the lead time here |
M6
|
Natural
|
0.5 in
12.7 mm
|
Slotted Drive
|
||
| $0.0349 - $0.0367 | 10 In stock |
M3
|
Black
|
0.563 in
14.3 mm
|
Slotted Drive
|
||
| $0.0409 - $0.043 | 29 In stock |
M4
|
Natural
|
0.524 in
13.3 mm
|
Slotted Drive
|
||
| $1.5701 - $1.6527 | Request the lead time here |
M6
|
Natural
|
1.445 in
36.7 mm
|
Slotted Drive
|
||
| $0.0501 - $0.0528 | 1030 In stock |
M3
|
Natural
|
0.327 in
8.3 mm
|
Slotted Drive
|
||
| $0.0419 - $0.0441 | Request the lead time here |
M4
|
Natural
|
0.287 in
7.3 mm
|
Slotted Drive
|
||
| $0.4469 - $0.4705 | Request the lead time here |
M5
|
Natural
|
0.878 in
22.3 mm
|
Slotted Drive
|
||
| $0.0504 - $0.053 | 1030 In stock |
M5
|
Natural
|
0.681 in
17.3 mm
|
Slotted Drive
|
||
| $0.6239 - $0.6567 | 20 In stock |
M6
|
Natural
|
0.854 in
21.7 mm
|
Slotted Drive
|
||
| $0.0696 - $0.0734 | 1030 In stock |
M6
|
Natural
|
0.854 in
21.7 mm
|
Slotted Drive
|
||
| $0.17 - $0.179 | 520 In stock |
M6
|
Natural
|
2.232 in
56.7 mm
|
Slotted Drive
|
||
| $0.0411 - $0.0433 | 1030 In stock |
M3
|
Natural
|
0.72 in
18.3 mm
|
Slotted Drive
|
||
| $0.0922 - $0.0969 | Request the lead time here |
M4
|
Natural
|
0.287 in
7.3 mm
|
Slotted Drive
|
||
| $0.3974 - $0.4403 | Request the lead time here |
M4
|
Natural
|
0.366 in
9.3 mm
|
Slotted Drive
|
||
| $0.0444 - $0.0467 | 20 In stock |
M4
|
Black
|
0.366 in
9.3 mm
|
Slotted Drive
|
||
| $0.1626 - $0.1712 | 260 In stock |
M8
|
Natural
|
0.602 in
15.3 mm
|
Slotted Drive
|
||
| $0.4485 - $0.4721 | 10 In stock |
M6
|
Natural
|
0.343 in
8.7 mm
|
Slotted Drive
|
||
| $2.6568 - $2.9438 | Request the lead time here |
M4
|
Light Brown
|
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue