Menu Search

Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 100.0 mm | 3.937 in ; ;

Item code:

462434

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8 - 39 $39.5948
40 - 199 $37.615
200 + $35.7342
Standard pack: 8

Order in multiple of 8

Total price

$316.76

8 x $39.5948

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material Nylon
Base Type Bolt Down
Colour Black
Base Diameter 100.0 mm
Load Capacity 1000.0 kg

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us