Menu Search

Long Centre Flange Linear Ball Bushings

In production

Long Centre Flanged Linear Ball Bushings are used in linear motion applications to provide smooth and precise movement along a linear axis. The flange in the centre allows for easy mounting and the increased length offers greater load carrying capabilities. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.

It has low friction for reduced wear, plus they can withstand heavy loads as the ball bearings distribute the load evenly across the bushing, minimizing stress concentration and extending the system's service life. It has seals which also helps to protect the internal components of the bearing from dust and dirt.

It can withstand temperatures from -20C to +80C and is ideal for applications such as automation systems, food packaging machines, and manufacturing processes.

  • Have seals which also helps to protect the internal components of the bearing from dust and dirt.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for applications such as automation systems, food packaging machines, and manufacturing processes.
  • The flange in the centre allows for easy mounting and the increased length offers greater load carrying capabilities.
Material: Steel, Stainless Steel Series Code: SRL1730, SRL1733, SRL1732

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
37 results
Product SKUs information
Item Code Price range Availability d4 d5 d6 d1 tol. h6 d2 tol. h6 l1 d3 View
$216.3785 - $239.7547 Request the lead time here
5.5
9.5
51.0
25.0
40.0
112.0
62.0
$376.5064 - $417.1816 Request the lead time here
4.5
8.0
36.0
16.0
26.0
70.0
46.0
$302.8537 - $335.572 Request the lead time here
5.5
9.5
43.0
20.0
32.0
80.0
54.0
$544.4956 - $603.3193 Request the lead time here
5.5
9.5
42.0
20.0
32.0
80.0
43.0
$197.1449 - $218.4431 Request the lead time here
4.5
8.0
32.0
12.0
21.0
57.0
42.0
$249.2742 - $276.2041 Request the lead time here
4.5
8.0
36.0
16.0
26.0
70.0
46.0
$456.3412 - $505.6414 Request the lead time here
5.5
9.5
43.0
20.0
32.0
80.0
54.0
$353.7618 - $391.9798 Request the lead time here
4.5
8.0
32.0
12.0
21.0
57.0
32.0
$297.5873 - $329.7366 Request the lead time here
4.5
8.0
35.0
16.0
26.0
70.0
36.0
$448.3273 - $496.7615 Request the lead time here
4.5
8.0
35.0
16.0
26.0
70.0
36.0
$780.9474 - $865.3157 Request the lead time here
5.5
9.5
50.0
25.0
40.0
112.0
51.0
$176.3085 - $195.3556 Request the lead time here
4.5
8.0
29.0
10.0
19.0
55.0
40.0
$156.2352 - $173.1138 Request the lead time here
3.4
6.5
20.0
6.0
12.0
35.0
28.0
$186.6885 - $206.8571 Request the lead time here
3.4
6.5
20.0
6.0
12.0
35.0
20.0
$259.578 - $287.621 Request the lead time here
3.4
6.5
24.0
8.0
15.0
45.0
32.0
$308.4253 - $341.7455 Request the lead time here
3.4
6.5
24.0
8.0
15.0
45.0
24.0.
$234.849 - $260.2205 Request the lead time here
4.5
8.0
32.0
12.0
21.0
57.0
32.0
$361.0126 - $400.0139 Request the lead time here
5.5
9.5
42.0
20.0
32.0
80.0
43.0
$204.4721 - $226.5618 Request the lead time here
3.4
6.5
24.0
8.0
15.0
45.0
24.0.
$94.7181 - $104.9508 Request the lead time here
3.4
6.5
24.0
8.0
16.0
45.0
32.0
  • of 2
Linear Ball Bushing - Circular Centre Flange; 25.0; 40.0; 112.0; Steel

20156312

Price Range
$239.7547 - $216.3785

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3
    62.0
  • d4
    5.5
Long Centre Flange Linear Ball Bushing - 16.0; 26.0; 70.0; Stainless Steel

20156503

Price Range
$417.1816 - $376.5064

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    46.0
  • d4
    4.5
Long Centre Flange Linear Ball Bushing - 20.0; 32.0; 80.0; Stainless Steel

20156510

Price Range
$335.572 - $302.8537

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3
    54.0
  • d4
    5.5
Long Centre Flange Linear Ball Bushing - 20.0; 32.0; 80.0; Stainless Steel

20157043

Price Range
$603.3193 - $544.4956

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3
    43.0
  • d4
    5.5
Long Centre Flange Linear Ball Bushing - 12.0; 21.0; 57.0; Stainless Steel

20156473

Price Range
$218.4431 - $197.1449

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    21.0
  • l1
    57.0
  • d3
    42.0
  • d4
    4.5
Long Centre Flange Linear Ball Bushing - 16.0; 26.0; 70.0; Stainless Steel

20156497

Price Range
$276.2041 - $249.2742

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    46.0
  • d4
    4.5
Long Centre Flange Linear Ball Bushing - 20.0; 32.0; 80.0; Stainless Steel

20156527

Price Range
$505.6414 - $456.3412

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3
    54.0
  • d4
    5.5
Long Centre Flange Linear Ball Bushing - 12.0; 21.0; 57.0; Stainless Steel

20157005

Price Range
$391.9798 - $353.7618

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    21.0
  • l1
    57.0
  • d3
    32.0
  • d4
    4.5
Long Centre Flange Linear Ball Bushing - 16.0; 26.0; 70.0; Stainless Steel

20157012

Price Range
$329.7366 - $297.5873

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    36.0
  • d4
    4.5
Long Centre Flange Linear Ball Bushing - 16.0; 26.0; 70.0; Stainless Steel

20157029

Price Range
$496.7615 - $448.3273

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    36.0
  • d4
    4.5
Long Centre Flange Linear Ball Bushing - 25.0; 40.0; 112.0; Stainless Steel

20157067

Price Range
$865.3157 - $780.9474

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3
    51.0
  • d4
    5.5
Long Centre Flange Linear Ball Bushing - 10.0; 19.0; 55.0; Stainless Steel

20157746

Price Range
$195.3556 - $176.3085

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3
    40.0
  • d4
    4.5
Long Centre Flange Linear Ball Bushing - 6.0; 12.0; 35.0; Stainless Steel

20157692

Price Range
$173.1138 - $156.2352

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3
    28.0
  • d4
    3.4
Long Centre Flange Linear Ball Bushing - 6.0; 12.0; 35.0; Stainless Steel

20157715

Price Range
$206.8571 - $186.6885

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3
    20.0
  • d4
    3.4
Long Centre Flange Linear Ball Bushing - 8.0; 15.0; 45.0; Stainless Steel

20156565

Price Range
$287.621 - $259.578

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    15.0
  • l1
    45.0
  • d3
    32.0
  • d4
    3.4
Long Centre Flange Linear Ball Bushing - 8.0; 15.0; 45.0; Stainless Steel

20157081

Price Range
$341.7455 - $308.4253

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    15.0
  • l1
    45.0
  • d3
    24.0.
  • d4
    3.4
Long Centre Flange Linear Ball Bushing - 12.0; 21.0; 57.0; Stainless Steel

20156992

Price Range
$260.2205 - $234.849

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    21.0
  • l1
    57.0
  • d3
    32.0
  • d4
    4.5
Long Centre Flange Linear Ball Bushing - 20.0; 32.0; 80.0; Stainless Steel

20157036

Price Range
$400.0139 - $361.0126

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3
    43.0
  • d4
    5.5
Long Centre Flange Linear Ball Bushing - 8.0; 15.0; 45.0; Stainless Steel

20157074

Price Range
$226.5618 - $204.4721

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    15.0
  • l1
    45.0
  • d3
    24.0.
  • d4
    3.4
Linear Ball Bushing - Circular Flange; 8.0; 16.0; 45.0; Steel

20158019

Price Range
$104.9508 - $94.7181

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
  • d3
    32.0
  • d4
    3.4